/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Duct Transmitter

    The Duct Transmitter monitor the carbon dioxide (CO2) levels in industrial and office type environments. The concentration of CO2 is a good indication of the overall indoor air quality (IAQ).

    Overview

    The Duct Transmitter monitor the carbon dioxide (CO2) levels in industrial and office type environments. The concentration of CO2 is a good indication of the overall indoor air quality (IAQ)..All units come with a 0-10 VDC analog output as well as the patented ABC LogicTM self-calibration system (Automatic Background Calibration). The concentration of CO2 is measured using a Single Beam Absorption Infrared Diffusion or Flow Through sampling method depending on the mounting configuration. These units should not be used in environments such as greenhouses, wineries, breweries, or any other applications where industrial sources of CO2 are present

    Features & Benefits:
    • Large office buildings
    • Schools/gymnasiums
    • Shopping malls
    Certifications:
    • CE, FCC