/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Xtralis Tamper Proof Sampling Point

    Honeywell's Xtralis Tamper Proof Sampling Points are a part of Aspiring Smoke Detection. They can minimize the risk of vandalism and tolerate abuse.

    Overview

    Xtralis' Aspirating Smoke Detector provides the assurance of active sampling and flow monitoring of a protected environment. A tamper-proof sampling point provides an inconspicuous sampling solution for a myriad of applications that require discrete sampling. The Xtralis Tamper Proof Sampling Points provide an elegant addition to modern decor and can both minimize the risk of vandalism and tolerate abuse. They also provide serviceability for dirty and hazardous environments and areas prone to tampering.

    Features & Benefits:
    • Tamper proof design
    • Serviceable mesh inlet
    • Accommodates standard pipe
    • Affixed by 4 screws to ceiling material
    • Material: stainless steel
    • Pipe Inlet: 25mm
    • Rigid/flexible conduit
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER