/content/hbtbt/ae/en/search-results.html

    Accessories

    Sensor Cable Heating Testing Tool

    Discontinued

    The Sensor cable heating testing tool are used to verify functionality of the sensor cable according to regional requirements. Electronic boards control the heating sleeves to simulate a fire condition along the fibre-optic sensor cable.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Sensor cable heating testing tool are used to verify functionality of the sensor cable according to regional requirements. Electronic boards control the heating sleeves to simulate a fire condition along the fibre-optic sensor cable. Protection devices are built-in for safe operation and electrical connections are carried out by flexible cables which are protected against mechanical damages by a resistant outer jacket. The flexible cables have specific plugs for easy connection to the control circuit. It is possible to use this tool without disassembling the installed mounting brackets when the distance is at least 1m.

    Features & Benefits:
    • 4 LEDs for notification of e.g. Power On, Fault signal
    • Integrated timer 1 to 10 min
    • User friendly operation
    • Works fine with all fibre-optic cables
    Certifications:
    • UL
    • CE
    • Vds