CO2 Temperature Humidity Sensor
The CO2/T/.. series sensors monitor the carbon dioxide concentration and temperature of the air
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The CO2/T/.. Series sensors monitor the carbon dioxide concentration and temperature of the air. A range consists of duct and space sensors. The space sensors have additional options of humidity monitoring and a 4 digit display. The display will show the measured values in succession. The duct sensor has a quick-release lid to facilitate installation.
Features & Benefits:- Low cost
- High quality thermistor temperature sensor
- Humidity monitoring option for space sensor
- Optional digital display for space sensor
- IP67 housing (duct sensor)
- Quarter turn quick release lid (duct sensor)
- Two part terminals to facilitate wiring
- 24 Vac/dc supply
Others
- Supply Voltage
- 24 voltage alternating current
- Minimum Shipping & Storage Temperature
- -20 degree Celsius
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Minimum Measured Temperature
- 0 degree Celsius
- Maximum Shipping & Storage Temperature
- 60 degree Celsius
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- Maximum Measured Temperature
- 40 degree Celsius
- Cable Length
- 0.2 to 1.5 square millimetre
- CO2 Sensor Accuracy
- ±50 parts per million
- Brand
- Trend
- Type of Terminals
- 2 part 6 pole Screw terminals
- Regulatory Approvals
- CE Watt
- Number of Wiring Terminals
- 2
- Minimum Measured CO2
- 0 parts per million
- Maximum Measured CO2
- 2000 parts per million
- Control System Type
- IQ Controller
- CO2 Sensor Output Type
- 0 to 10 voltage alternating current
Others
- Supply Voltage
- 24 voltage alternating current
- Minimum Shipping & Storage Temperature
- -20 degree Celsius
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Minimum Measured Temperature
- 0 degree Celsius
- Maximum Shipping & Storage Temperature
- 60 degree Celsius
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- Maximum Measured Temperature
- 40 degree Celsius
- Cable Length
- 0.2 to 1.5 square millimetre
- CO2 Sensor Accuracy
- ±50 parts per million
- Brand
- Trend
- Type of Terminals
- 2 part 6 pole Screw terminals
- Regulatory Approvals
- CE Watt
- Number of Wiring Terminals
- 2
- Minimum Measured CO2
- 0 parts per million
- Maximum Measured CO2
- 2000 parts per million
- Control System Type
- IQ Controller
- CO2 Sensor Output Type
- 0 to 10 voltage alternating current
- Supply Voltage : 24 voltage alternating current
- Minimum Shipping & Storage Temperature : -20 degree Celsius
- Minimum Operating Ambient Temperature : -20 degree Celsius
- Minimum Measured Temperature : 0 degree Celsius
- Maximum Shipping & Storage Temperature : 60 degree Celsius
- Maximum Operating Ambient Temperature : 60 degree Celsius
- Maximum Measured Temperature : 40 degree Celsius
- Cable Length : 0.2 to 1.5 square millimetre
- CO2 Sensor Accuracy : ±50 parts per million
- Brand : Trend
- Type of Terminals : 2 part 6 pole Screw terminals
- Regulatory Approvals : CE Watt
- Number of Wiring Terminals : 2
- Minimum Measured CO2 : 0 parts per million
- Maximum Measured CO2 : 2000 parts per million
- Control System Type : IQ Controller
- CO2 Sensor Output Type : 0 to 10 voltage alternating current
_blank
Please sign in to view part numbers available for purchase based on your account Sign In
 
                 
                    
 
                                