/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    S-Quad Sensor

    Discontinued

    S-Quad Sensor by Gent is a truly intelligent analogue sensor combining local processing in the sensor and the panel to achieve an immediate response to real fires wishilst minimising the risk of false alarms.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    S-Quad Sensor by Gent is a truly intelligent analogue sensor combining local processing in the sensor and the panel to achieve an immediate response to real fires whilst minimising the risk of false alarms. A comprehensive range combining sensor sounder and voice in one multifunctional device.

    Features & Benefits:
    • Complete range of sensors with combinations of advanced sensing technologies including heat, dual angle optical scatter and carbon monoxide (CO)
    • Combined sensing of carbon monoxide with dual angle optical scatter and heat allows a higher level of false alarm immunity in presence of steam and while still maintaining the integrity of detecting fires
    • Each sensor has certified sensitivity settings that suit certain environments/ applications and may be programmed for different times of the day if required
    • Short circuit Isolator in each device
    • Configurable input/ output connection for remote indicator or supervisory input fully synchronised sound patterns via the control panel
    • Sensor sounders have adjustable sound level and tones to match system sounders
    • Sounder element monitoring and over-load protection to ensure operation even in event of cable fault
    • Sound output synchronised and compatible with S-Quad range of EN54-23 VADs
    Certifications:
    • EN54-3
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent