/content/hbtbt/ae/en/search-results.html

    Accessories

    Vesda IP66 Enclosure

    Discontinued

    The Vesda IP66 Enclosures have been designed for the VESDA range of detectors, displays and programmers. These enclosures are supplied with pipe fitting to ensure that the IP66 integrity of the enclosure is maintained.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    IP66 Enclosure are available to complement the VESDA range of detectors, displays and programmers. These enclosures are built to accommodate either a VESDA-E VEU, VESDA-E VEP, VESDA-E VES or VESDA VLF detector. They have a hinged door for easy access for installation and maintenance which includes a glass window to view the onboard display. It includes predrilled holes for inlet and exhaust ports and cable entries so that installation of a detector is a simple process requiring minimum tools. Moreover the enclosure is supplied with pipe fitting to ensure that the IP66 integrity of the enclosure is maintained.

    Features & Benefits:
    • Fully welded 1.5mm steel construction with a black lockable wing lock
    • Fully welded 2mm glazed steel door
    • 10mm external mounting lugs provided
    • Hinged door for easy access for installation and maintenance
    • Glass window to view the onboard display
    • predrilled holes for inlet and exhaust ports and cable entries
    Certifications:
    • IEC 60529