/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Photoelectric Sensor Flash Scan

    Discontinued

    Honeywell TC806B3010 FSP-951 Series low-profile Intelligent Photoelectric Sensor Flash Scan series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell TC806B3010 FSP-951 Series low-profile Intelligent Photoelectric Sensor Flash Scan series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level.

    Features & Benefits:
    • Stable communication technique with noise immunity
    • Sleek, low-profile, stylish design
    • Integral communications and built-in device-type identification
    • Built-in tamper resistant feature
    • Low standby current
    Specifications

    Others

    • Brand
      • Honeywell
    • Detector Type
      • Smoke

    Others

    • Brand
      • Honeywell
    • Detector Type
      • Smoke
    • Brand : Honeywell
    • Detector Type : Smoke