/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    SK-PHOTO Photoelectric Smoke Detector

    Discontinued

    SK-PHOTO Photoelectric Smoke Detectors are plug in smoke detectors, with integral communication, provide features that surpass conventional detectors

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    SK-PHOTO Photoelectric Smoke Detectors are intelligent photoelectric smoke detectors for use with the Honeywell Silent Knight series fire alarm control panels. They are plug-in type smoke sensors that combine a photoelectric sensing chamber with addressable analog communications. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels. It have a unique optical sensing chamber that is engineered to sense smoke produced by a wide range of combustion sources

    _x000D_ Features & Benefits:
      _x000D_
    • Sleek, low-profile design_x000D_
    • Base included_x000D_
    • Reliable analog communications for trouble-free operation_x000D_
    • Age resistant polymer housing_x000D_
    • Dual electronic thermistor design on the SK-Photo-T_x000D_
    • Superior EMI resistance for reliability_x000D_
    • Simple field cleaning for code compliance_x000D_
    • Variety of mounting options to meet any application_x000D_
    • Dual LED indicators for 360º visibility_x000D_
    • Sleek, low-profile design_x000D_
    • Base included_x000D_
    • Reliable analog communications for trouble-free operation_x000D_
    • Age resistant polymer housing_x000D_
    • Dual electronic thermistor design on the SK-Photo-T_x000D_
    • Superior EMI resistance for reliability_x000D_
    • Simple field cleaning for code compliance_x000D_
    • Variety of mounting options to meet any application_x000D_
    • Dual LED indicators for 360º visibility
    _x000D_Certifications:
      _x000D_
    • UL_x000D_
    • FM