/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Heat Detector

    Discontinued

    The Heat detectors are designed to monitor temperature by using a single thermistor which provides a voltage output proportional to the external air temperature.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Heat Detectors use a single thermistor to sense the air temperature at the detector position. The thermistor is connected to a resistor network, which produces a voltage output dependent on temperature. The design of the resistor network, together with the processing algorithm in the microcontroller, gives an approximately linear characteristic. These linearized signals are further processed, depending upon the response mode selected, and converted to an analog output.

    Features & Benefits:
    • Five operating modes suitable for a range of application temperatures
    • Ideal for environments that are dirty or smoky under normal circumstances
    • Drift compensation to ensure constant sensitivity