/content/hbtbt/ae/en/search-results.html

    software

    LoiterTrace™ Application License

    LoiterTrace Application License, by Honeywell, provides high performance loiter detection using video analytics specifically designed for indoor/outdoor operation.

    Overview

    Loiter Trace is now available for server platforms and edge devices. Supporting up to 32* channels on ADPRO® devices and up to 8* channels on devices, Loiter Trace complements the powerful recording, transmission, alarm handling and flexible licensing capabilities of these established platforms with high performance video loitering detection. Loiter Trace is also available on Honeywell video cameras. Running on the device itself, Loiter Trace takes analytics to the video source, providing self-contained, high performance loitering detection on a networked device. Close integration with the device platform ensures compliant event management and alarm reporting for seamless system integration. Loiter Trace on the edge complements the rack-mount and mobile platforms with a simple camera approach to give solutions for every scenario.

    Features & Benefits:
    • 24 hr/365 monitoring of public areas such as parks, car parks, lobbies and entrances
    • Reducing undesirable behaviour linked to substance abuse
    • Reducing risk to property such as vandalism, graffiti and arson
    • Reducing risk to people such as harassment near building entrances
    • Reducing risk of crime such as identity theft near ATMs