/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Photoelectric Smoke Detector

    The Velociti Series 3, ASD-LS3 is a high-sensitivity photoelectric smoke detector designed for Very Early Warning Fire Detection. It is used to protect valuable assets and operations, where systems must remain functioning at all times.

    Overview

    The Velociti Series 3, ASD-LS3 is a high-sensitivity photoelectric smoke detector designed for Very Early Warning Fire Detection. It is used to protect valuable assets and operations, where systems must remain functioning at all times. The high-sensitivity detector features a smoke-sensing chamber and patented optic block designed to amplify signals from smoke, but diminish stray internal reflections that can cause false alarms. New LED technology allows the Velociti Series 3, ASDLS3 to achieve sensitivity levels from 0.02 percent-per-foot to 2 percent-per-foot obscuration – up to 25 times greater than a standard photoelectric detector. The extensive software processing includes multi-alert drift compensation, internal selfdiagnostics, and superior transient signal rejection algorithms to produce unprecedented stability at ultra-high sensitivities across the full temperature range. The Velociti Series 3, ASD-LS3 provides point identification of the fire location through addressability and offers complete supervision of both the wiring and detector.

    Features & Benefits:
    • Provides superior EMI protection
    • Designed with Very Early Warning Fire Detection capability
    • Supports Analog communications
    • Applies a low standby current
    • Contains rotary address switches
    • Has dual LEDs for 360Deg visibility
    • Uses Transient rejection algorithms
    • Employs a Microprocessor design
    • Communicates using either Velociti or CLIP protocol
    • Offers new modern profile with expanded color options
    Certifications:
    • UL 268 listed for Open Air Protection (0.5%/ft. to 2.0%/ft. obscuration)
    • UL 268 listed for Special Applications (0.02%/ft. to 0.5%/ft. obscuration)
    • UL 268A listed
    Specifications

    Others

    • Brand
      • Gamewell-FCI
      • System Sensor
    • Detection Sensor Type
      • Photoelectric

    Others

    • Brand
      • Gamewell-FCI
      • System Sensor
    • Detection Sensor Type
      • Photoelectric
    • Brand : Gamewell-FCI|System Sensor
    • Detection Sensor Type : Photoelectric