/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    CM4 Toxic Gas Monitor

    CM4 Serial Communication Protocol

    Overview

    This CM4 unit represents the latest in interference free, low maintenance, low cost of ownership solutions for the semiconductor, pharmaceutical and chemical industries.

    Its low profile 1/4' tubing minimises intrusion into process areas, ducts, gas cabinets, etc. A variety of signal outputs are available making CM4 a truly flexible product. It easily installs into most building alarm systems.

    An optional rack mount enclosure and printer fill out the product range, providing convenient housing and documentation capability. The unit is capable of detecting over 25 gases - some within the same family (hydrides, mineral, acids, etc.)

    Additional Features and Benefits:

    • Continuous Monitoring on 4 Points - Total surveillance all the time
    • Chemcassette® Technology - ....Reliable, interference-free methodprovides physical evidence of events
    • Analog and Serial Outputs - Permits easy installation into virtually all annunciation and shutdown systems
    • 300' (90m) Sampling Distance - Monitors can be positioned conveniently with minimal fab intrusion
    • Table, Wall or Rack Mount Versions - Flexible to meet any requirement
    • LonWorks® Interface Available - Permits peer to peer communication and low cost of installation
    • Serial Printer Option - Permits archiving of all important eventsand system configurations
    • Integral Audio and Visual Alarms - Easily identifies all events
    Specifications

    Brand

    • Brand
      • Honeywell
      • Honeywell

    Category

    • Sub-Category
      • Chemcassette Analyzers

    Technical Specifications

    • Air Filter
      • Disposable Glass Fiber (406 mm (16 in) x 609 mm (24 in) Rated 800 cfm @300 fpm
    • Wiring Requirement
      • 24 to 18 AWG
    • Tubing Sample Inlet
      • ID: 3/16 in OD: 1/4 in FEP Teflon 300 ft Max Line Length
    • Power Entry
      • Top 20mm (3/4 in) NPT
    • Overall Width
      • 600 mm
    • Exhaust Line
      • ID: 3/16 in OD: 1/4 in Polypropylene

    Electrical Specifications

    • Power Requirement
      • 110/230 V AC, 20A

    Dimensions & Weight

    • Overall Depth
      • 800 mm
    • Height
      • 2263 mm

    Applications & Compatibility

    • For Use With
      • Vertex MTM

    Features

    • Features & Benefits
      • 5 Unit + Printer Design: Easily Archives Events from Five or More Units
      • Caster Option: Reduces Footprint Required for Service
      • Compact Footprint: Permits 28 Points of CM4 Detection in A 600 mm x 200 mm (2x 3ft) Area
      • Convenient I/O Hookup: Permits Unit Service without Rewiring
      • Integral Tubing Carrier: Ensures Tubing Flexibility and Integrity
      • Pre-Plumbed : Dramatically Reduces Installation Cost and Time
      • Sample Port Bulkhead: Provides Quick and Neat Installation
      • Standard 19 in Mounting: Permits Inclusion of Other Instrumentation Up to a 448-Point Control Card System can be Accommodated

    Brand

    • Brand
      • Honeywell
      • Honeywell

    Category

    • Sub-Category
      • Chemcassette Analyzers

    Technical Specifications

    • Air Filter
      • Disposable Glass Fiber (406 mm (16 in) x 609 mm (24 in) Rated 800 cfm @300 fpm
    • Wiring Requirement
      • 24 to 18 AWG
    • Tubing Sample Inlet
      • ID: 3/16 in OD: 1/4 in FEP Teflon 300 ft Max Line Length
    • Power Entry
      • Top 20mm (3/4 in) NPT
    • Overall Width
      • 600 mm
    • Exhaust Line
      • ID: 3/16 in OD: 1/4 in Polypropylene

    Electrical Specifications

    • Power Requirement
      • 110/230 V AC, 20A

    Dimensions & Weight

    • Overall Depth
      • 800 mm
    • Height
      • 2263 mm

    Applications & Compatibility

    • For Use With
      • Vertex MTM

    Features

    • Features & Benefits
      • 5 Unit + Printer Design: Easily Archives Events from Five or More Units
      • Caster Option: Reduces Footprint Required for Service
      • Compact Footprint: Permits 28 Points of CM4 Detection in A 600 mm x 200 mm (2x 3ft) Area
      • Convenient I/O Hookup: Permits Unit Service without Rewiring
      • Integral Tubing Carrier: Ensures Tubing Flexibility and Integrity
      • Pre-Plumbed : Dramatically Reduces Installation Cost and Time
      • Sample Port Bulkhead: Provides Quick and Neat Installation
      • Standard 19 in Mounting: Permits Inclusion of Other Instrumentation Up to a 448-Point Control Card System can be Accommodated
    • Brand : Honeywell|Honeywell
    • Sub-Category : Chemcassette Analyzers
    • Air Filter : Disposable Glass Fiber (406 mm (16 in) x 609 mm (24 in) Rated 800 cfm @300 fpm
    • Wiring Requirement : 24 to 18 AWG
    • Tubing Sample Inlet : ID: 3/16 in OD: 1/4 in FEP Teflon 300 ft Max Line Length
    • Power Requirement : 110/230 V AC, 20A
    • Power Entry : Top 20mm (3/4 in) NPT
    • Overall Width : 600 mm
    • Overall Depth : 800 mm
    • Height : 2263 mm
    • For Use With : Vertex MTM
    • Features & Benefits : 5 Unit + Printer Design: Easily Archives Events from Five or More Units|Caster Option: Reduces Footprint Required for Service|Compact Footprint: Permits 28 Points of CM4 Detection in A 600 mm x 200 mm (2x 3ft) Area|Convenient I/O Hookup: Permits Unit Service without Rewiring|Integral Tubing Carrier: Ensures Tubing Flexibility and Integrity|Pre-Plumbed : Dramatically Reduces Installation Cost and Time|Sample Port Bulkhead: Provides Quick and Neat Installation|Standard 19 in Mounting: Permits Inclusion of Other Instrumentation Up to a 448-Point Control Card System can be Accommodated
    • Exhaust Line : ID: 3/16 in OD: 1/4 in Polypropylene