We are currently experiencing brief service interruptions affecting some site features. We appreciate your patience while our team resolves the issue.
    /content/hbtbt/ae/en/search-results.html

    releasing panels

    Notifier Extinguishing Panel

    The Control extinguishing panel by Honeywell is designed to efficiently manage the automatic release sequence of any extinguishing system.

    Overview

    The Control extinguishing panel by Honeywell is designed to efficiently manage the automatic release sequence of any extinguishing system. RP1r-PLUS includes a switched 65W power supply with battery charger with three input zones to connect directly to conventional detectors and external release call points, two monitored and electronically protected output circuits, two outputs of sounders with different frequencies to identify each of the stages such as warning, alarm, prolongation/emergency cancellation.

    Features & Benefits:
    • Two outputs of sounders
    • A switched 65W power supply with battery
    • Three input zones to connect directly to conventional detectors and external release call points
    Certifications:
    • UNI EN 12094.1
    • EN 54-2
    • EN 54-4
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER