control panels
MAXPRO Intrusion Control Panel - MPI 2000 Series
The MAXPRO® Intrusion 2000 Series control panels (MP2000E, MP200EBX,MP2100E, MP2100EBX), allows operators to connect up to 60 programmable zones and up to 500 users and 46 peripherals.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MAXPRO® Intrusion (MPI) is part of the MAXPRO® family of products, and utilises MAXPRO® Cloud for configuration, maintenance, and management.
MAXPRO® Cloud is a fully integrated access, video, and intrusion Security-as-a- Service platform. Ideal for small to medium businesses, MAXPRO® Cloud makes single or multi-site building security simple and scalable. Users can manage their security system from anywhere at any time via any standard web browser or our innovative award-winning app.
The MAXPRO® Intrusion 2000E and 200EBX panels provides 60 programmable zone inputs, 60 outputs, 500 users and 30 permission groups.
The MAXPRO Intrusion 2100Eand 2100 EBX has 2100EBX panel provides 150 programmable zone inputs, 100 outputs, 2000 users and 50 permission groups.
Controllers may be purchased separately (MPIP2000E, MPIP2100E) or with a cabinet and power supply (MPIP2000EBX, MPIP2100EBX)
Features & Benefits:- Cloud-hosted, scalable, expandable, efficient, no servers or software required
- Secure, HTTPS login and 256-bit encryption, high availability data centres
- Integrated intrusion, access control, and video with plug and play device connection
- Pre-configure accounts, sites, schedules, and people, saving installation time at site
- Configure and manage sites, devices, schedules, permission groups, and users across multiple sites from the cloud
- Designed for small to medium, single or multi-site businesses
- Panel firmware and peripheral updates can be pushed from the cloud without having to roll a truck
- Easily grow and scale with your customer’s needs
- MPI CONTROL PANEL
- This product has been tested for compliance by BRE Global Ltd. UK to:
- - EN 50131-3:2009 Grade 3 Environmental Class II
- - EN 50131-6:2017 Type A
- - EN 50136-2:2013 Category SP5 (DP4 when used with MPICLTEE)
- - EN 50131-10:2014 Type Z when used in conjunction with MAXPRO® Intrusion enclosure MPIBXM35
- MPI CABINET
- This product has been tested for compliance by BRE Global Ltd. UK to:
- - EN 50131-3:2009 Grade 3 Environmental Class II when used with certified MAXPRO® Intrusion controllers or peripherals