/content/hbtbt/ae/en/search-results.html

    Particle Counters

    C7363 Particulate Matter Sensor

    Discontinued

    The C7363 Particulate Matter Sensor uses an optical sensor based on laser scattering principles and features innovative contamination resistance technology to perform highly accurate and reliable PM measurements.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The C7363 Particulate Matter Sensor uses an optical sensor based on laser scattering principles and features innovative contamination resistance technology to perform highly accurate and reliable PM measurements. The sensor continuously measures particles of PM1.0, PM2.5, PM4.0, or PM10. The sensor will provide long-term reliability and high resolution particle size grouping for the detection of environmental dust and other particles.

    Features & Benefits:
    • Laser scatter method sensor
    • Detection of environmental dusts and other particles
    • Highly accurate and reliable PM measurements
    • Selectable PM1.0, PM2.5, PM4.0 or PM10
    • 4-20 mA, 0-5 Vdc or 0-10 Vdc signal
    • Internal menu for easy setup
    Certifications:
    • CE
    • MCERTS
    • RoHS
    • FCC
    • ICES
    • Prop65