/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Optical Smoke Detector ES Detect with Relay Contact

    Discontinued

    Threshold value detector with relay contact 800361.10 for object monitoring, comprises an optical smoke detector 800371 from the ES Detect Series and a detector base 805592 which enables a direct connection to a 48 V DC power supply.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Threshold value detector with relay contact 800361.10 for object monitoring, comprises an optical smoke detector 800371 from the ES Detect Series and a detector base 805592 which enables a direct connection to a 48 V DC power supply. The detector therefore does not need to be operated in connection with a fire alarm control panel. If the detector detects a fire alarm, a floating relay contact activates to transmit the alarm. The relay contact is normally closed (NC) by default, but can also be configured as normally open (NO) with a solder strap on the circuit board base. The smoke detector of Series ES Detect used in the detector base can be reset manually or automatically by a short interruption (4 seconds) of the detector voltage. A typical use for this detector is to monitor mobile communication stations, e.g. BTS base transceiver stations.

    Features & Benefits:
    • Optimally matched to the ES Line system
    • With multisensory detectors for the detection of all fires, even under the most difficult operating conditions
    • Up to 30 detectors per detection group
    • Uniform response sensitivity of the detector for all different types of fire for the multisensory detectors
    • Automatic self-monitoring of the detector electronics
    • Automatic self-monitoring of sensors for function and condition
    • Hours of operation, alarm and fault counter in each detector
    • Socket adapter for ceiling installation
    • Dust caps optional for fire detectors and detector base
    • Kit for suspended mounting
    Certifications:
    • EN 54-7
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER