/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Gas Detector Carbon Monoxide

    Discontinued

    Honeywell XNX Universal Gas Detector Transmitter for monitoring Carbon Monoxide (CO) 0-300ppm (100 to 999ppm, 100ppm) compatible with all Honeywell gas sensing technologies with aluminum housing.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell XNX Universal Gas Detector Transmitter for monitoring Carbon Monoxide (CO) 0-300ppm (100 to 999ppm, 100ppm) compatible with all Honeywell gas sensing technologies with aluminum housing. 3-wire 4-20mA HART loop, option for Modbus, Foundation H1 Fieldbus, local Hart and relay outputs UL Certified Class 1, Div 1 Groups A, B, C, D / ATEX Zone 1

    Features & Benefits:
    • High performance
    • Flexible Operation
    • Easy to Use
    • Easy to Install
    • Cost Effective
    Certifications:
    • UL Certified Class 1
    • Div 1 ATEX Zone 1