/content/hbtbt/ae/en/search-results.html

    Flame Detectors

    Dual IR/UV Detector

    Discontinued

    Honeywell FS20X are the latest generation high technology Multi-Spectrum UV/Dual IR Fire and Flame Detector.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell FS20X are the latest generation high technology Multi-Spectrum UV/Dual IR Fire and Flame Detector. FS20X which is part of the FSX family of advanced technology Electro-Optical Flame Detectors. Based on the foundation of the highly successful and reliable SS4 detector the FS20X detector represents a quantum leap in integrating Infrared and Ultraviolet sensing technologies. The FS20X is a fire and flame detector with a proven UV solar-blind Sensor. The FS20X exhibits faster false-alarm free response to fires over a wider temperature range and with a much longer detection range compared to conventional UV/IR detectors.

    Features & Benefits:
    • Firefighter phone jack (FFT-FPJ) provides a plug-in location for the FFT-RHS
    Certifications:
    • FM: Class I, Div. 1 & 2, Groups B, C, & D; Class II, Div. 1 & 2, Groups E, F, & G; Class III; ATEX: II 2 G D; Ex d IIC; CE: Complies with EN6100-6-4 & EN50130-4, EN54-10:2002 + A1:2005