/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Microprocessor Based Humidity Sensor

    The microprocessor based A/TUCH2 can indicate room relative humidity, temperature, set point, fan speed, and occupied/unoccupied status with corresponding signals sent back to your DDC System.

    Overview

    The microprocessor based A/TUCH2 can indicate room relative humidity, temperature, set point, fan speed, and occupied/unoccupied status with corresponding signals sent back to your DDC System. They utilize a capacitive sensing element to deliver a proportional analog output based on the relative humidity value sensed. The A/TUCH2 supports single sensor operation for several common sensor types (see A/TUC2 data sheet) and provides the flexibility to indicate several options. Additionally, many options are field selectable via the key-pad menu, including the blue backlight illumination settings. The A/TUCH2 is highly configurable as a standard offering, but can be engineered to meet special OEM requirements as well.

    Certifications:
    • UL94