/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    FAAST LT-200 Stand Alone Aspirating Systems , Single channel, single detector FAAST LT-200 aspirating unit with Earth Bar.

    Discontinued

    The FAAST™ LT-200 Aspirating Smoke Detector serves the wide variety of Class C applications where maintenance is difficult & traditional smoke detection methods are inappropriate or prone to fail due to harsh environments.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The FAAST LT-200 Aspirating Smoke Detector is designed with the installer and end user in mind. It serves the wide variety of Class C applications where maintenance is difficult, where traditional smoke detection methods are inappropriate or prone to fail due to harsh environments or areas where aesthetics matter. It is also suitable for smaller mission critical applications where very early warning - Class A or B detection is required. FAAST LT-200 combines proven aspirating detection technologies to deliver reliable smoke detection and efficient installation and maintenance. The device comprises innovative and intelligent internal design features designed to protect vulnerable components. These include a high sensitivity LED detection chamber (featuring a high power output IR LED and high gain IR receiver amplifier), along with ultrasonic flow sensors. FAAST LT-200 stand-alone devices are available as single channel and dual channel devices, offering flexibility for different detection strategies. A range of customisable settings are geared towards maximising device performance and meeting different application needs. The device also includes pre-alarm functionality for graduated alarm thresholds. The FAAST LT-200 provides alarm and fault relays with auxiliary events relay as an option. These can be set as latched or non-latched. To accommodate local installation standards or environments, flow and general fault delays can also be set.

    Features & Benefits:
    • High sensitivity LED Detection Chamber specially designed to cover Class C
    • Includes a high power output IR LED and high gain IR receiver amplifier
    • Single & Dual channel versions with independent channels including fan, sensor and flow monitoring
    • Provides pre-alarm functionality for graduated alarm thresholds
    • Ultrasonic airflow sensing with expanded monitoring range
    • A single device covers up to 2,000m2 according to national design regulations
    • Pipe-IQ™ software provides intuitive system layout and configuration all in one package
    Certifications:
    • LPCB
    • EN54-20
    Specifications

    Others

    • Brand
      • Morley-IAS
      • NOTIFIER
      • System Sensor

    Others

    • Brand
      • Morley-IAS
      • NOTIFIER
      • System Sensor
    • Brand : Morley-IAS|NOTIFIER|System Sensor