/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    SMART4 Multi-Criteria Fire Sensor

    The SMART4 combines 4 separate sensing elements to act as a single unit. CO sensing (using EC technology) for monitoring CO products from a smouldering fire, IR sensing for measuring ambient light levels and flame signatures.

    Overview

    The SMART4 combines 4 separate sensing elements to act as a single unit. CO sensing (using EC technology) for monitoring CO products from a smouldering fire, IR sensing for measuring ambient light levels and flame signatures, optical smoke detection and heat detection.

    SMART4 dynamically adjusts the detection profile of the device in response to the input from the sensors. It normally operates at a high immunity level, changing to become very sensitive to fires when fire characteristics are sensed. In this way transient nuisances are monitored and ignored, delivering exceptional false alarm immunity and excellent fire detection. High temperature thermal detector Conventional equipment Conventional detector.

    Features & Benefits:
    • Twin LED indicators providing 360° visibility
    • Wide temperature range
    • Built in test switch
    • Stable communication with high noise immunity
    Certifications:
    • ISO9001:1994
    • LPCB
    • UKAS
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Conventional_/_Addressable@conventional_/_addressable|Detector_Type@detector_type|For_Use_With@for_use_with|Housing_Material@housing_material|Mounting_Type@mounting_type|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list