/content/hbtbt/ae/en/search-results.html

    Flow Switches & Sensors

    WFS Series Water Flow Switch

    Honeywell provides WFS series water flow switches which have been designed to provide excellent performance where accuracy, reliability, and rugged construction are required.

    Overview

    Honeywell provides WFS series water flow switches which have been designed to provide excellent performance where accuracy, reliability, and rugged construction are required. These flow switches are used in liquid flow lines carrying water or any fluid neither harmful to brass and phosphor bronze nor classified as a hazardous fluids. They can be wired to close one circuit and open a second circuit when liquid flow either exceeds or drops below the adjusted flow rate. The WFS series are recommended for liquid pressure and temperature as mentioned below and must not be used on lines carrying liquids below 0C.

    Features & Benefits:
    • These series may be used on liquids with high salt or chlorine content
    • They may be also used outdoors
    • They are designed for use only as operating controls