/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Multi-Criteria Photo/Thermal/Infrared Detector

    Multi-Criteria Photo/Thermal/Infrared Detectors are intelligent, multi-criteria detectors that combine photoelectric, thermal, and infrared (PTIR) sensors in one unit to sense multiple components of a fire.

    Overview

    Multi-Criteria Photo/Thermal/Infrared Detectors are intelligent, multi-criteria detectors that combine photoelectric, thermal, and infrared (PTIR) sensors in one unit to sense multiple components of a fire. This approach enables enhanced sensitivity to real fire with heightened immunity to nuisance particulates. Multiple sensors and communication can greatly reduce nuisance alarms compared to single sensing methods. Sophisticated algorithms maximize the advantages of all four sensor types creating our best detection strategy offering heightened immunity to nuisance particulate and enhanced sensitivity to real fire.

    Features & Benefits:
    • Multi-criteria detection
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • New modern profile
    • Expanded color options
    Certifications:
    • UL: S6173
    • FM Approved
    • CSFM: 7272-0559:0517
    Specifications

    Others

    • Brand
      • Farenhyt
      • System Sensor
    • Product Type
      • Detector Degrees Celsius

    Others

    • Brand
      • Farenhyt
      • System Sensor
    • Product Type
      • Detector Degrees Celsius
    • Brand : Farenhyt|System Sensor
    • Product Type : Detector Degrees Celsius