/content/hbtbt/ae/en/search-results.html

    Accessories

    4 trim ring and snap-in mounting clips for IQ8Quad detector base

    4 trim ring and snap-in mounting clips for IQ8Quad detector base

    Overview

    Snap-in mounting clips and trim ring for base installation, e.g. for installation on 4” electrical boxes. Take note, the label plate Part No. 805576 is not applicable.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HRF-A200
    HEPA Filter HPA300/250B/8350B
    HRF-A200
    HEPA Filter HPA300/250B/8350B
    214-300
    HPA300 Air Purifier
    214-300
    HPA300 Air Purifier
    214-250
    HPA250B Air Purifier + Bluetooth/VOC Sensor
    https://s7d1.scene7.com/is/image/Honeywell65/HBT-BMS-HPA250B
    214-250
    HPA250B Air Purifier + Bluetooth/VOC Sensor
    https://s7d1.scene7.com/is/image/Honeywell65/HBT-BMS-HPA250B
    214-830
    HPA8350B Air Purifier + Bluetooth/VOC Sensor
    214-830
    HPA8350B Air Purifier + Bluetooth/VOC Sensor
    GKC1-SCW
    Thermostat: 12V DC: 100mA: 1-37C: Capacitive Touch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-gkc1scw-elementsthermostat-primaryimage-1
    GKC1-SCW
    Thermostat: 12V DC: 100mA: 1-37C: Capacitive Touch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-gkc1scw-elementsthermostat-primaryimage-1
    04-1067.A
    Aleph Motion Detector: AL-40: 12V DC
    04-1067.A
    Aleph Motion Detector: AL-40: 12V DC
    62-1455
    Power Supply Harness: Line Voltage: 100 to 277 Vac
    62-1455
    Power Supply Harness: Line Voltage: 100 to 277 Vac
    02-9492
    PCB Assembly: For ST7324 ICP
    02-9492
    PCB Assembly: For ST7324 ICP
    02-9499.M
    Pyroelectric PIR Module: Single: Printed Circuit Board Assembly: Merchandise
    02-9499.M
    Pyroelectric PIR Module: Single: Printed Circuit Board Assembly: Merchandise
    201-913-RFTLA.P
    RF Temperature Sensor: Temperature Accuracy 0.5C: Voltage 3V DC: Frequency 2.4Ghz: Light Almond
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-201-913-rftbkp-rf-temperature-sensor-primaryimage
    201-913-RFTLA.P
    RF Temperature Sensor: Temperature Accuracy 0.5C: Voltage 3V DC: Frequency 2.4Ghz: Light Almond
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-201-913-rftbkp-rf-temperature-sensor-primaryimage