/content/hbtbt/ae/en/search-results.html

Occupancy Sensors

LightSpot Switching PIR Sensor

LightSpot Switching PIR Sensors are high performance daylight sensors using precise Photocell technology to switch off and maintain lighting levels using digital and analogue dimming which can Save up to 70% on your lighting energy usage

Overview

LightSpot HD switching sensor - built-in version

Operating voltage 230 V +/- 15%, 50/60 Hz, recommended protection 16 A

With OneSwitch™ keyboard input

Features & Benefits:
  • Technologie: PIR
  • Detection range: 360° (10 m macro/7 m micro diameter at 2.5 m mounting height)
  • Maximale Montagehöhe: 3,5 m
  • Power consumption: load EIN 500 mW, load AUS 150 mW
  • Load capacity relay: 6 A, maximum inrush current 80 A
  • Operating temperature: 0°C-45°C
  • Lagertemperatur: -20 °C-80 °C
  • Humidity: 20%-80% non-condensing
  • Weight: 140 g
  • Installation opening: 73 mm
  • Overall dimensions: 73 mm x 92.6 mm (visible part: h 17.6 mm, 87 mm)
  • Material: Flame retardant PC/ABS
  • IP protection class: IP4X
  • Konformität: EMC: 2014/30/EU, LVD: 2014/35/EC, RoHS: 2011/65/EU
Specifications

Others

  • Control Type
    • Switching
  • Coverage
    • Ceiling (360°) meter
  • Brand
    • Ex-Or

Others

  • Control Type
    • Switching
  • Coverage
    • Ceiling (360°) meter
  • Brand
    • Ex-Or
  • Control Type : Switching
  • Coverage : Ceiling (360°) meter
  • Brand : Ex-Or
Others
Name
Description
File Size
Date
Size
Schematic for LS3100R Presence - Absence
application/pdf 77.95 KB
4/28/2023
77.95 KB
Declaration of Conformity DC1333-3
application/pdf 636.74 KB
5/14/2023
636.74 KB
Declaration of Conformity DC1333-4
application/pdf 399.21 KB
5/14/2023
399.21 KB
LS3100RMBSM Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
4/12/2022
2.07 MB
LightSpot HD Switching PIR Installation Instructions
application/pdf 974.74 KB
5/8/2023
974.74 KB
LS3100RHBF Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LS3100RMBF Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LS3100RF Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LS3100RMBIPF Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LS3100RHBSM Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LS3100RMBSM Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
8/15/2023
2.07 MB
LS3100RSM Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LightSpot HD Switching PIR Sensors Technical Data Sheet
application/pdf 259.89 KB
5/14/2023
259.89 KB
Flush Fixed-Head HD Sensors Drawing
application/pdf 244.3 KB
4/28/2023
244.3 KB
Surface-Mount Fixed-Head HD Sensors Drawing
application/pdf 188.1 KB
4/28/2023
188.1 KB
Name
Description
File Size
Date
Size
Schematic for LS3100R Presence - Absence
application/pdf 77.95 KB
4/28/2023
77.95 KB
Declaration of Conformity DC1333-3
application/pdf 636.74 KB
5/14/2023
636.74 KB
Declaration of Conformity DC1333-4
application/pdf 399.21 KB
5/14/2023
399.21 KB
LS3100RMBSM Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
4/12/2022
2.07 MB
LightSpot HD Switching PIR Installation Instructions
application/pdf 974.74 KB
5/8/2023
974.74 KB
LS3100RHBF Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LS3100RMBF Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LS3100RF Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LS3100RMBIPF Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LS3100RHBSM Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LS3100RMBSM Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
8/15/2023
2.07 MB
LS3100RSM Light Controls (PIR Sensor) Data Sheet
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
5/14/2023
2.07 MB
LightSpot HD Switching PIR Sensors Technical Data Sheet
application/pdf 259.89 KB
5/14/2023
259.89 KB
Flush Fixed-Head HD Sensors Drawing
application/pdf 244.3 KB
4/28/2023
244.3 KB
Surface-Mount Fixed-Head HD Sensors Drawing
application/pdf 188.1 KB
4/28/2023
188.1 KB
Name
Description
File Size
Date
Size
Schematic for LS3100R Presence - Absence
77.95 KB
4/28/2023
Declaration of Conformity DC1333-3
636.74 KB
5/14/2023
Declaration of Conformity DC1333-4
399.21 KB
5/14/2023
LS3100RMBSM Light Controls (PIR Sensor) Data Sheet
2.07 MB
4/12/2022
LightSpot HD Switching PIR Installation Instructions
974.74 KB
5/8/2023
LS3100RHBF Light Controls (PIR Sensor) Data Sheet
2.07 MB
5/14/2023
LS3100RMBF Light Controls (PIR Sensor) Data Sheet
2.07 MB
5/14/2023
LS3100RF Light Controls (PIR Sensor) Data Sheet
2.07 MB
5/14/2023
LS3100RMBIPF Light Controls (PIR Sensor) Data Sheet
2.07 MB
5/14/2023
LS3100RHBSM Light Controls (PIR Sensor) Data Sheet
2.07 MB
5/14/2023
LS3100RMBSM Light Controls (PIR Sensor) Data Sheet
2.07 MB
8/15/2023
LS3100RSM Light Controls (PIR Sensor) Data Sheet
2.07 MB
5/14/2023
LightSpot HD Switching PIR Sensors Technical Data Sheet
259.89 KB
5/14/2023
Flush Fixed-Head HD Sensors Drawing
244.3 KB
4/28/2023
Surface-Mount Fixed-Head HD Sensors Drawing
188.1 KB
4/28/2023