Shock & Vibration Sensors
Wireless Combination Magnetic Contact and Shock Sensor
The wireless combination magnetic contact and shock sensor provides two types of protection in one product and offers more protection at every point. They also have built in shock sensing technology that can detect abrupt, forcible attempts at entry.
The wireless combination magnetic contact and shock sensor provides two types of protection in one product and offers more protection at every point. They also have built in shock sensing technology that can detect abrupt, forcible attempts at entry. As a standard magnetic contact, they can have detect open and closed conditions of doors and windows.
Features & Benefits:- Easy To Install
- All-in-one door and window shock sensor
- Omnidirectional shock sensor for maximum installation flexibility
- UL
Others
- Maximum Storage Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Storage Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Battery Type
- CR123 Lithium
- Wired or Wireless
- Wireless
- Maximum Operating Humidity
- 95 Percentage
- Power Source
- Battery Watt
Others
- Maximum Storage Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Storage Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Battery Type
- CR123 Lithium
- Wired or Wireless
- Wireless
- Maximum Operating Humidity
- 95 Percentage
- Power Source
- Battery Watt
- Maximum Storage Temperature : 140 degree Fahrenheit|60 degree Celsius
- Minimum Storage Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Battery Type : CR123 Lithium
- Wired or Wireless : Wireless
- Maximum Operating Humidity : 95 Percentage
- Power Source : Battery Watt
Please Sign In to view part numbers available for purchase based on your account