/content/hbtbt/ae/en/search-results.html

    additional fls products

    Li-ion Tamer Gen 3 Controller

    Li-ion Tamer Gen 3 Controller

    Overview

    Linux-based industrial computer for the Li-ion Tamer Gen 3 System that aggregates and processes sensor signals, communicates sensor status and records a detailed history of time-stamped data from the sensors for post-event diagnosis. Aggregates up to 100 sensors, communicates system status through Modbus TCP/IP and connects to the relay module to provide configurable dry-contact outputs.

    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0-40 °C
    • Minimum Operating Humidity
      • 0 %
    • Maximum Operating Humidity
      • 90% RH (non-condensing) %
    • Operating Voltage
      • 12 V DC
    • Brand
      • Li-ion Tamer
    • Technical Data
      • Output Signals: Modbus TCP/IP, Form C Relays (requires LT-ACC-ERO-16)

    Others

    • Minimum Operating Ambient Temperature
      • 0-40 °C
    • Minimum Operating Humidity
      • 0 %
    • Maximum Operating Humidity
      • 90% RH (non-condensing) %
    • Operating Voltage
      • 12 V DC
    • Brand
      • Li-ion Tamer
    • Technical Data
      • Output Signals: Modbus TCP/IP, Form C Relays (requires LT-ACC-ERO-16)
    • Minimum Operating Ambient Temperature : 0-40 °C
    • Minimum Operating Humidity : 0 %
    • Maximum Operating Humidity : 90% RH (non-condensing) %
    • Operating Voltage : 12 V DC
    • Brand : Li-ion Tamer
    • Technical Data : Output Signals: Modbus TCP/IP, Form C Relays (requires LT-ACC-ERO-16)