Power Supplies
Li-ion Tamer Gen 3 Power Supply
Li-ion Tamer Gen 3 Power Supplies
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Power Supplies provide an output voltage of 12 VDC or 48 VDC. Require input voltage of 90 ~ 264 VAC with a frequency of 47 ~ 63 Hz.
Others
- Minimum Operating Ambient Temperature
- -20 °C
- Maximum Operating Ambient Temperature
- 70 °C
- Output Voltage
- 12 or 48 VDC V DC
- Input Voltage
- 90~264 VAC, 47~63 Hz V AC
- Brand
- Li-ion Tamer
Others
- Minimum Operating Ambient Temperature
- -20 °C
- Maximum Operating Ambient Temperature
- 70 °C
- Output Voltage
- 12 or 48 VDC V DC
- Input Voltage
- 90~264 VAC, 47~63 Hz V AC
- Brand
- Li-ion Tamer
- Minimum Operating Ambient Temperature : -20 °C
- Maximum Operating Ambient Temperature : 70 °C
- Output Voltage : 12 or 48 VDC V DC
- Input Voltage : 90~264 VAC, 47~63 Hz V AC
- Brand : Li-ion Tamer