Relays
Li-ion Tamer Gen 3 Relay Module
Li-ion Tamer Gen 3 Relays
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Ethernet Relay Module connects to the Controller via RJ45 Ethernet. Provides 16x SPDT Form C relay outputs.
Others
- Minimum Operating Ambient Temperature
- 0-40 °C
- Minimum Operating Humidity
- 0 %
- Maximum Operating Humidity
- 90% RH (non-condensing) %
- Brand
- Li-ion Tamer
- Technical Data
- Input Voltage: 9-30 VDC
Others
- Minimum Operating Ambient Temperature
- 0-40 °C
- Minimum Operating Humidity
- 0 %
- Maximum Operating Humidity
- 90% RH (non-condensing) %
- Brand
- Li-ion Tamer
- Technical Data
- Input Voltage: 9-30 VDC
- Minimum Operating Ambient Temperature : 0-40 °C
- Minimum Operating Humidity : 0 %
- Maximum Operating Humidity : 90% RH (non-condensing) %
- Brand : Li-ion Tamer
- Technical Data : Input Voltage: 9-30 VDC