Cables
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- Contact
- |
You are browsing the product catalog for
/content/hbtbt/ae/en/search-results.html
- Products
- By Category
- Fire Life Safety
- Networking & Integration
- Cables
- Li-ion Tamer Gen 3 Network Cables
Overview
Network Cables Cat 5e or Cat 6a, straight through, shielded (S/UTP), 22-26 AWG with shield connected to RJ45 connector shell on both ends.
Product Number
Image
SKU
Description
LT-ACC-NCL-10
RJ45 Network Cable 10'
LT-ACC-NCL-100
RJ45 Network Cable 100'
LT-ACC-NCL-25
RJ45 Network Cable 25'
LT-ACC-NCL-3
RJ45 Network Cable 3'
LT-ACC-NCL-5
RJ45 Network Cable 5'
LT-ACC-NCL-50
RJ45 Network Cable 50'
Image
SKU
Description
LT-ACC-NCL-10
RJ45 Network Cable 10'
LT-ACC-NCL-100
RJ45 Network Cable 100'
LT-ACC-NCL-25
RJ45 Network Cable 25'
LT-ACC-NCL-3
RJ45 Network Cable 3'
LT-ACC-NCL-5
RJ45 Network Cable 5'
LT-ACC-NCL-50
RJ45 Network Cable 50'
Copyright © 2024 Honeywell International Inc.
Access Restricted
Maximum File Size
Maximum Files Exceeded
You cannot access this page as this product is not available in your country.