multi criteria sensors
The Acclimate Plus detector
The Notifier Acclimate Plus detector is an intelligent, addressable, multi-sensing, low-profile detector designed for use with Notifier Notifier Onyx and CLIP series Fire Alarm Control Panels (FACPs).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Notifier FAPT-851(A) Acclimate Plus™ detectors are an intelligent, addressable, multi-sensing, low-profile detector designed for use with Notifier Notifier Onyx and CLIP series Fire Alarm Control Panels (FACPs). The Acclimate Plus detector uses a combination of photoelectric and thermal sensing technologies to increase immunity to false alarms. Unlike traditional intelligent detectors, the Acclimate Plus detector has a microprocessor in the detector head that processes alarm data. As a result, the Acclimate Plus detector adjusts its sensitivity automatically, without operator intervention or control panel programming. Areas where the Acclimate Plus detectors are especially useful include office complexes, schools, college campuses, manufacturing and industrial facilities, and anywhere else the use of a particular area may change. The Acclimate Plus detector automatically adjusts its sensitivity to the environment. FlashScan (U.S. Patent 5,539,389) is a communication protocol developed to greatly enhance the speed of communication between analog intelligent devices and compatible systems. Intelligent devices communicate in a grouped fashion. If one of the devices within the group has new information, the panel’s CPU stops the group poll and concentrates on single points. The net effect is response speed greater than five times that of earlier designs.
Features & Benefits:- Microprocessor-based, combination photo and thermal technology
- Addressable-analog communication
- Sleek, low-profile design
- Two-wire SLC connection
- Addresses can be viewed and changed without electronic programmers
- Dual bi-color LED design provides 360Deg viewing angle
- LEDs lock red when in alarm. In FlashScan, LEDs flash green in standby for normal condition
- Built-in tamper-resistant feature
- Several base options, including relay, isolator, and sounder
- Built-in functional test switch activated by external magnet
- Capable of heat-only alarm mode, enabled by a special command from the panel. Smoke alarms are ignored
- CE
- CSFM: 7272-0028:0206
- FM Approved
- Lloyd’s Register: 11/600013 (NFS2-640, NFS-320/NFS320C, excluding B210LP(A))
- Maryland State Fire Marshal: Permit # 2122
- MEA Listed: 225-02-E
- U.S. Coast Guard: 161.002/42/1 (NFS-640); 161.002/50/0 (NFS2-640/NFS-320/NFS-320C, excluding B210LP(A))
- UL 268
- UL Listed: S1115
- ULC Listed: S1115
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER