/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    HM Series Thermal Detector

    Discontinued

    Morley-IAS HM Series Thermal Detectors by System Sensor are point type fire sensors that uses an accurate thermistor sensing circuit with addressable communication with the fire alarm panel.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Morley-IAS HM Series Thermal Detectors by System Sensor are intelligent point type thermal sensors that use an accurate thermistor sensing circuit to provide early warning of developing fires, together with addressable communication with the fire alarm panel.

    Features & Benefits:
    • The detectors have two integral red LEDs that provide 360° local visual indication of the device status
    • Provides fixed 58C temperature sensing
    Certifications:
    • For HM-FHSE
    • EN54-5: 2000 Class A1S
    • For HM-FHSE-I
    • EN54-17: 2005