/content/hbtbt/ae/en/search-results.html

Occupancy Sensors

K594.RF Motion Detector

The K594.RF is combined with a door switch monitor and smart digital thermostat, provides a powerful energy management tool that monitors guestroom occupancy patterns.

Overview

The K594.RF combines passive infrared (PIR) motion detection with the convenience of battery powered wireless RF communication. The K594.RF is equipped with a swivelling head to target the unit™s 120 degree view angle motion detection range into hard to reach locations. The K594.RF, combined with a door switch monitor and smart digital thermostat, provides a powerful energy management tool that monitors guestroom occupancy patterns.

Features & Benefits:
  • British gang box or surface mounting
  • Swivel pivoting head
  • 2 year battery life
  • RF Deep Mesh wireless communication
  • Sensor for detecting and reporting light level
Specifications

Others

  • Maximum Indoor Detection Distance
    • 70 foot
  • Brand
    • Honeywell Hospitality
    • Honeywell Multisite
  • Mounting Type
    • Single US Gang Box/Surface inch
  • Network Connection
    • Yes
  • Coverage
    • 120° meter
  • Control Type
    • Switching

Others

  • Maximum Indoor Detection Distance
    • 70 foot
  • Brand
    • Honeywell Hospitality
    • Honeywell Multisite
  • Mounting Type
    • Single US Gang Box/Surface inch
  • Network Connection
    • Yes
  • Coverage
    • 120° meter
  • Control Type
    • Switching
  • Maximum Indoor Detection Distance : 70 foot
  • Brand : Honeywell Hospitality|Honeywell Multisite
  • Mounting Type : Single US Gang Box/Surface inch
  • Network Connection : Yes
  • Coverage : 120° meter
  • Control Type : Switching
Others
Name
Description
File Size
Date
Size
OCCUPANCY SENSING MEANS ENERGY SAVINGS Datasheet
application/pdf 279.16 KB
8/1/2023
279.16 KB
INNCOM Wall Sensor Brochure-01-00324-EN
application/pdf 1.99 MB
11/20/2023
1.99 MB
K594.RF Product Guide
application/pdf 1.28 MB
5/11/2023
1.28 MB
Name
Description
File Size
Date
Size
OCCUPANCY SENSING MEANS ENERGY SAVINGS Datasheet
application/pdf 279.16 KB
8/1/2023
279.16 KB
INNCOM Wall Sensor Brochure-01-00324-EN
application/pdf 1.99 MB
11/20/2023
1.99 MB
K594.RF Product Guide
application/pdf 1.28 MB
5/11/2023
1.28 MB
Name
Description
File Size
Date
Size
OCCUPANCY SENSING MEANS ENERGY SAVINGS Datasheet
279.16 KB
8/1/2023
INNCOM Wall Sensor Brochure-01-00324-EN
1.99 MB
11/20/2023
K594.RF Product Guide
1.28 MB
5/11/2023
Product Number
Image
SKU
Description
alt
01-9912-RFBK
Motion Detector, K594, Battery-Powered, PIR, Black
alt
01-9912-RFWH.P
Motion Detector, K594, Battery-Powered, PIR, White, Programmed
alt
04-1068.AEI
Motion Detector, PIR, K594, 9 to 12V DC, Wall Mount
Image
SKU
Description
alt
01-9912-RFBK
Motion Detector, K594, Battery-Powered, PIR, Black
alt
01-9912-RFWH.P
Motion Detector, K594, Battery-Powered, PIR, White, Programmed
alt
04-1068.AEI
Motion Detector, PIR, K594, 9 to 12V DC, Wall Mount