/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    ASD-PTL3 Intelligent Photoelectric Smoke Sensor

    Velociti® Series 3 Photoelectric DetectorsVelociti® Series 3 intelligent photoelectric detectors with integral communication provide point location for alarm communication and selective maintenance.

    Overview

    Velociti® Series 3 Photoelectric Detectors Velociti Series 3 smoke detectors are intelligent addressable detectors with point ID capability that enable each detector address to be set with rotary address switches providing exact device locations.

    The photoelectric detector continually monitors the detected temperature and reports it to the fire alarm control panel. The modern design and expanded colour options support a variety of contemporary aesthetic demands. In addition, each detector is constructed for exceptional installation and maintenance efficiency

    photoelectric detector's re-designed optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The sensitivity of Velociti series detectors can be programmed using the control panel software to suit the environment. The ASD-PL3R photoelectric detector is also remote test capable that may be used with a DNR (DNRW) duct smoke detector housing. The ASD-PTL3 multisensor detector offers either photoelectric detection or thermal detection through dual electronic thermistors at 135F fixed temperature thermal sensing

    Features & Benefits:
    • Complies with UL® Standard 268 7th Edition
    • Designed with a new profile to offer modern and improved
    • aesthetics
    • Contains a built-in functional test switch activated by external
    • magnet
    • Supports a low standby current
    • Provides rotary address switches (01-159)
    • Supplies optional relay, isolator, or sounder bases
    • Includes dual LEDs for 360° visibility
    • Offers expanded colour options
    Certifications:
    • UL® Standard 268 7th Edition
    • FM: 3023594
    • MEA FDNY: COA-219-02-E Vol. VI
    • CSFM: 7272-1703:0501
    • ISO 9001 Certificatio
    Specifications

    Others

    • Detection Sensor Type
      • Photoelectric
    • Brand
      • Gamewell-FCI

    Others

    • Detection Sensor Type
      • Photoelectric
    • Brand
      • Gamewell-FCI
    • Detection Sensor Type : Photoelectric
    • Brand : Gamewell-FCI
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
    application/pdf 483.47 KB
    8/1/2023
    483.47 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
    application/pdf 483.47 KB
    8/1/2023
    483.47 KB
    Name
    Description
    File Size
    Date
    Size
    Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
    483.47 KB
    8/1/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    ASD-PTL3-IV
    Photoelectric Smoke Detector, 15 to 32V DC, 0 to 50C, Ivory
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-velociti-series-3-photoelectric-detectors-primaryimage
    ASD-PTL3-IV
    Photoelectric Smoke Detector, 15 to 32V DC, 0 to 50C, Ivory
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-velociti-series-3-photoelectric-detectors-primaryimage