/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    HM Series Photoelectric Smoke Detector

    Discontinued

    The HM Series Photoelectric smoke detectors by Honeywell deliver high responsiveness, reduced sensitivity to dust and false alarms resulting from ingress of insect and other debris.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The HM Series photoelectric smoke detectors by Honeywell have a completely new detection chamber design, the result of many years of research and development. This delivers improved responsiveness, reduced sensitivity changes caused by settling dust and reduced false alarms resulting from ingress of insect and other debris. The plug-in unit uses sophisticated processing circuitry that incorporates smoothing filters to help eliminate transient environmental noise conditions that can be the cause of unwanted alarms.

    Features & Benefits:
    • Available with or without short circuit isolation
    • Dual integrated LED for 360Deg visibility
    • Advanced protocol and smoothing filter to suppress false alarm
    • Enhanced smoke chamber design to reduce false alarms by dust or contamination
    • Worldwide proved reliability
    Certifications:
    • EN54-17: 2005
    • EN54-7: 2000+A1:2002+A2:2006
    • LPCB approved
    Specifications

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Detection Sensor Type
      • Photoelectric

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Detection Sensor Type
      • Photoelectric
    • Brand : Morley-IAS|System Sensor
    • Detection Sensor Type : Photoelectric