/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Test head for heat detector together with battery & charger

    Discontinued

    Test head for heat detector together with battery & charger

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Device for testing mounted fixed temperature, rate-of-rise and combination detectors when already installed. Response level of up to 90°C. Power supply of test head occurs via NiMH battery in the adapter between test head and telescopic rod. Can be used for detector Series 9x00 and IQ8Quad. The battery is recharged either with the charger or via mains supply (115V AC/230V AC) or via 12V DC cigarette lighters in vehicles.

    Features & Benefits:
    • Mains cable is not required for testing
    • Power supply with rechargeable NiMH battery in the adapter of the telescopic rod
    • Time based termination of testing after 120 seconds in order to prevent any heat-related damages of the detectors
    • Detector head is switched off after not being used for 5 minutes
    • Adjustable inclination angle of detector head for an optimal orientation towards the object which has to be tested
    • Testing height up to 6 meters with telescopic rod and up to 9 meters with its extension device
    • Excess-current protection for the battery
    • Display of operating status of the detector head with Duo-LED (red/green)
    • Battery can be charged via mains supply or via cigarette lighter in vehicles
    Specifications

    Others

    • Brand
      • ESSER
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • NOTIFIER
    • Brand : ESSER|NOTIFIER