/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    VESDA Standard Sampling Point

    Standard sampling points are designed for a ceiling with a void where micro bore tubes are run in the void and sampling points are mounted in the ceiling.

    Overview

    Standard sampling points are designed for a ceiling with a void where micro bore tubes are run in the void and sampling points are mounted in the ceiling. Sampling points can either be directly screwed to the ceiling or mounted using a retainer supplied as a standard inclusion.

    Features & Benefits:
    • Full supervision
    • Automated cleaning by the detector
    • Swivel joint to allow optimum tube orientation
    • Direct mount or ceiling tile mount with retainer housing
    • Ease of replacement
    Specifications

    Others

    • Brand
      • ESSER
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : ESSER|Farenhyt|Gamewell-FCI|NOTIFIER