/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Farenhyt Series Smoke Detector

    Honeywell's farenhyt series smoke detectors are intelligent plug-in smoke detectors designed for both performance and aesthetics.

    Overview

    A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The IDP-PHOTO-W Series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level.

    Features & Benefits:
    • New modern profile for improved aesthetics
    • Stable communication technique with noise immunity
    • Low standby current
    • Two-wire SLC connection
    • Remote test feature from the panel
    • Expanded color options
    • SEMS screws for wiring of the separate base
    Certifications:
    • UL listed: S6173
    • FM approved
    • CSFM: 7272-0559:0512
    Specifications

    Others

    • Brand
      • Farenhyt

    Others

    • Brand
      • Farenhyt
    • Brand : Farenhyt