/content/hbtbt/ae/en/search-results.html

    Room Pressure Monitors

    Room Pressure Indicator

    The Room Pressure Indicator (RPI) is designed for critical pressurized spaces that monitors the differential pressure between a pressurized space and an adjacent corridor, or between two pressurized spaces.

    Overview
    The Phoenix Controls Room Pressure Indicator (RPI) is designed for critical pressurized spaces such as patient rooms, isolation rooms, operation suites, and hospital pharmacies. It monitors the differential pressure between a pressurized space and an adjacent corridor, or between two pressurized spaces. The bright and easy-to-read screen is an unmistakable indication of the room condition indicating whether a space is operating within pressure requirements for Negative, Neutral, or Positive pressures. This 4” diagonal, multicolor screen is clearly visible from a distance giving the occupants a real-time digital read of the pressure value combined with an indication of status. It has on-screen icons show status for Normal, Alarm, Warning, and Door Open. An audible alarm further indicates potentially unsafe conditions in the space.Features & Benefits:
    • Modern and elegant 4” diagonal touch screen
    • Vibrant background colors easily delineate between normal, alarm, warning, and standby conditions
    • Large condition icons
    • Visual pressure “Sweep” can be toggled on or off
    • Customizable Warning and Alarm ranges
    • Audible alarming quickly alerts users of pressurization issues
    • Analog output
    • Dry contact output for door open status or remote alarm annunciator
    • Easy to navigate menu
    Specifications

    Others

    • Brand
      • Phoenix Controls

    Others

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls