/content/hbtbt/ae/en/search-results.html

    Temperature & Humidity Transmitters

    Outdoor Temperature Sensor

    Discontinued

    The H7508B Combined Outdoor Humidity Transmitter/Temperature Sensor incorporates a capacitive-type 3% relative humidity sensor with a 0 to 10V DC temperature output or NTC 20 Kilo Ohm temperature sensor in a single housing.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The H7508B Combined Outdoor Humidity Transmitter/Temperature Sensor incorporates a capacitive-type 3% relative humidity sensor with a 0 to 10V DC temperature output or NTC 20 Kilo Ohm temperature sensor in a single housing. The H7508B can be used for control, indication and alarm monitoring in commercial or industrial installations.

    Features & Benefits:
    • 0 to 10V DC or NTC 20k temperature sensing element
    • Wide sensing range
    • Capacitance type sensing element for relative humidity
    • Special housing for outside application
    Certifications:
    • EN 60529
    • EN 60730-1