/content/hbtbt/ae/en/search-results.html

    Accessories

    Ceiling Holder for LRMX

    Discontinued

    Accessories for easier installation of the LRMX linear smoke detector and reflectors on walls, girders, ceilings and beams.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Ceiling Holders are suitable for attaching the mounting plate. A high-grade ball joint mounting brackets are located on the top side for easy wall and ceiling mounting. They have invisible cable routing inside the ceiling.

    Features & Benefits:
    • For easy ceiling and wall mounting
    • Optimal alignment of detector and reflectors under difficult ambient conditions via ball joint mounting bracket
    • Extendable ceiling bracket for flexible adjustment of length for distances of 400 to 700 mm
    • Invisible cable routing inside the ceiling
    • Capacity 25 kg
    • Swivel hinge approx.180°
    • Ball joint approx. 90° and holding fixture for prism reflector
    • RAL 9010 (pure white) surface
    Certifications:
    • DIN VDE 0833-2 Certified.
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER