/content/hbtbt/ae/en/search-results.html

    flow switches and sensors

    KSW series For monitoring flow of liquid and piped, gaseous media

    These compact flow monitors reliably measure the flow of liquids and gases in pipes & detect any falling below a predefined switching point. The sensitivity and hence the switching point can be set very precisely with a rough and fine potentiometer.

    Overview

    KSW series flow monitors reliably measure the flow of liquids and gases in pipes and detect any falling below a predefined switching point. The sensitivity and hence the switching point can be set very precisely with a rough and fine potentiometer. The switching state is shown by a yellow LED. The sensor element must be located in the flow.The sensor is easy to install and has no mechanical moving parts liable to wear. It is especially suitable for monitoring cooling and heating circuits containing up to 35% glycol. Prevents pumps from running dry. These devices are used in the chemical industry for monitoring flow of aqueous alkaline solutions and bases. Such use is subject to compatibility with thematerial 1.4305.Thanks to its robust design, the sensor is suitable for lightly contaminated media, and also aggressive media provided the material is compatible. Suspended material adhering to the sensor can have an insulating effect and so affect the measurement result and hence the defined switching point.Therefore it is advisable to remove any dirt during routine maintenance operations.

    Specifications

    Others

    • Brand
      • FEMA

    Others

    • Brand
      • FEMA
    • Brand : FEMA