/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    ASD-PL3R Intelligent Photoelectric Smoke Sensor

    ASD-PL3R intelligent photoelectric smoke sensors are plug-in smoke sensors that combine a photoelectronic sensing chamber with addressable-analog communications.

    Overview

    ASD-PL3R intelligent photoelectric smoke sensors are plug-in smoke sensors that combine a photoelectronic sensing chamber with addressable-analog communications. When used in duct applications with a DNR(W), testing can be done remotely using approved System Sensor® test accessories, eliminating the need for a test coil. The sensors transmit an analog representation of smoke density over a communication line to a control panel. Rotary dial switches are provided for setting the sensor's address.

    Features & Benefits:
    • Modern profile for improved aesthetics
    • Visual rotary, decimal switch addressing (01 to 159)
    • Built-in functional test switch activated by an external magnet
    • Dual bi-color LEDs flash green whenever the sensor is addressed and turn a steady red during an alarm
    • Optional relay, isolator, or sounder bases
    • Low standby current
    • Analog addressable communication
    • Stable communication technique with noise immunity
    • Optional remote, single-gang LED Indicator (RA100Z)
    • Compatible with Gamewell-FCI® analog addressable panels
    Certifications:
    • UL268A
    • NFPA 72
    Specifications

    Others

    • Brand
      • Gamewell-FCI
    • Detection Sensor Type
      • Photoelectric

    Others

    • Brand
      • Gamewell-FCI
    • Detection Sensor Type
      • Photoelectric
    • Brand : Gamewell-FCI
    • Detection Sensor Type : Photoelectric