/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Photoelectric Detector

    Addressable, Low-Profile plug-in Photoelectric Detectors use a state-of-the-art photoelectric sensing chamber with communications to provide open area protection – used exclusively with Fire Alarm Control Panels

    Overview

    The Addressable, low-profile plug-in Photoelectric Detectors use a state-of-the-art photoelectric sensing chamber with communications to provide open area protection – used exclusively with Fire Alarm Control Panels (FACPs). Since these detectors are addressable, they will help emergency personnel quickly locate a fire during its early stages, saving precious rescue time while also reducing property damage. It comes with two LEDs on each sensor light to provide a local, visible sensor indication.

    Features & Benefits:
    • Withstands air velocities up to 4,000 feet-per-minute (20 m/sec.) without triggering a false alarm.
    • Factory preset at 1.5% nominal sensitivity for panel alarm threshold level.
    • Visible LED blinks when the unit is addressed (communicating with the fire panel) and latches on in Alarm mode.
    Certifications:
    • UL