/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    VESDA Radius Bend

    VESDA Radius Bends are produced in red ABS under a stringent quality control system. ABS is a robust polymer.

    Overview

    VESDA Radius Bends are produced in red ABS under a stringent quality control system. ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimising performance with tensile strength, chemical resistance, ductility, weatherability, heat stability and processability.

    Features & Benefits:
    • Toughness and durability
    • Chemical resistance Acrylonitrile impacts chemical resistance
    • Easy to join
    • Lightweight Unlike some metal pipes
    • Colour The standard VESDA pipe and fittings are supplied in fire red to identify its service as fire
    Certifications:
    • BS EN ISO 9001
    • EN54 - 20
    • EN61386-1 Class 1131 ABS
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security