/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

P7620A Series 2 Wire Pressure Transmitter

Honeywell provides P7620A series industrial pressure transmitters/transducers which are ideal for general purpose industrial applications with considering the performance, reliability and cost.

Overview

The pressure transmitters/transducers' sensing bridge provides output signals which are converted to a standardized current or voltage signal through surface mount technology circuit board. This high level signal output with very low noise system is packaged in a rugged stainless steel housing to resist the harsh and extreme environment conditions. Each transmitter is inspected and calibrated to ensure its quality.

Features & Benefits:
  • Temperature compensated
  • Built-in Amplifier
  • High level current Output Signal
  • EMI/RFI protected
  • Compact construction
  • Shock and vibration resistance
  • Zero and span adjustments
  • False system shutdown prevention
Certifications:
  • CE
Product Number
Image
SKU
Description
alt
P7620A1001A
Pressure Transmitter, 0 to 1Bar, 4 to 20mA, 2-Wire, 0 to 70C
alt
P7620A1012A-1
Pressure Transmitter, 0 to 10Bar, 4 to 20mA, 2-Wire, R 14 Process Connection, 0 to 70C
alt
P7620A1016A
Pressure Transmitter, 0 to 16Bar, 4 to 20mA, 2-Wire, 0 to 70C
alt
P7620A1020A
Pressure Transmitter, 0 to 25Bar, 4 to 20mA, 2-Wire, 0 to 70C
Image
SKU
Description
alt
P7620A1001A
Pressure Transmitter, 0 to 1Bar, 4 to 20mA, 2-Wire, 0 to 70C
alt
P7620A1012A-1
Pressure Transmitter, 0 to 10Bar, 4 to 20mA, 2-Wire, R 14 Process Connection, 0 to 70C
alt
P7620A1016A
Pressure Transmitter, 0 to 16Bar, 4 to 20mA, 2-Wire, 0 to 70C
alt
P7620A1020A
Pressure Transmitter, 0 to 25Bar, 4 to 20mA, 2-Wire, 0 to 70C