/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    VESDA Compression Adaptor

    Discontinued

    VESDA Adaptors are produced in red ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimising performance with tensile strength, chemical resistance and ductility.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    VESDA Aspirating Pipe and Fittings are produced in red ABS under a stringent quality control system approved to BS EN ISO 9001, EN54 -20 and EN61386-1 Class 1131 ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimising performance with tensile strength, chemical resistance, ductility, weather ability, heat stability and processability.

    Features & Benefits:
    • Tough and durable
    • Available in Red and White colour
    • Easy to joint
    • Lightweight
    • Unaffected by corrosive attack
    Certifications:
    • BS EN ISO 9001
    • EN61386-1