/content/hbtbt/ae/en/search-results.html

Flame Detectors

UV FLAME SENSORS C7012

Solid-state electronic UV flame sensor to detect ultraviolet radiation emitted by the combustion of most carbon-containing fuels such as natural gas, LP gases, and oil.

Overview

Solid-state electronic UV flame sensor to detect ultraviolet radiation emitted by the combustion of most carbon-containing fuels such as natural gas, LP gases, and oil. Used with Honeywell burner controls to provide flame supervision in continuous operation for industrial burner applications

Certifications:
  • CE
Specifications

Others

  • Power Consumption
    • 2.5 watt
  • Maximum Operating Ambient Temperature
    • 49 Degrees Celsius
  • Minimum Storage Temperature
    • -51 Degrees Celsius
  • Minimum Operating Ambient Temperature
    • -4 Degrees Celsius
  • Regulatory Approvals
    • CE
  • Detector Type
    • Flame Detector
  • Brand
    • Honeywell

Others

  • Power Consumption
    • 2.5 watt
  • Maximum Operating Ambient Temperature
    • 49 Degrees Celsius
  • Minimum Storage Temperature
    • -51 Degrees Celsius
  • Minimum Operating Ambient Temperature
    • -4 Degrees Celsius
  • Regulatory Approvals
    • CE
  • Detector Type
    • Flame Detector
  • Brand
    • Honeywell
  • Power Consumption : 2.5 watt
  • Maximum Operating Ambient Temperature : 49 Degrees Celsius
  • Minimum Storage Temperature : -51 Degrees Celsius
  • Minimum Operating Ambient Temperature : -4 Degrees Celsius
  • Regulatory Approvals : CE
  • Detector Type : Flame Detector
  • Brand : Honeywell