Fire Suppression Devices
Actuator
Inert Suppression System
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Solenoid actuator is part of the Control Inert (Ci) series
and is designed to activate the Ci IV8 valves, either directly or
with the use of either Ci PA8 or SV CiV adapter.
The Ci IS8B has superior performance with regards to shock,
vibration and reliability, as it utilizes neodymium magnets,
hence reducing the number of moving parts to a minimum.
The Ci IS8B is available either as a standard solenoid or as a
solenoid with built-in manual activator. It features a built-in
End Of Line resistor allowing monitoring of the complete
activation circuit. A built-in current limiter reduces the power
consumption after it has been activated.
Features & Benefits:- Ci IS8B Solenoid & Manual UL
- UL & FM