Occupancy Sensors
Zone Presence Sensor
The Zone Presence Sensors by Phoenix Controls detects the presence of personnel in front of a fume hood.
The Zone Presence Sensors by Phoenix Controls detects the presence of personnel in front of a fume hood. When an operator is present, the ZPS signals the fume hood system into the standard, higher flow, mode. When operators are absent, the ZPS signals the fume hood system into the standby, lower flow, mode, there by maximizing energy savings and system diversity
Features & Benefits:- Used in variable air volume and two-position applications
- Interfaces to Phoenix Controls fume hood monitor to initiate standard and standby operation
- ZPS and Phoenix Controls airflow control valves provide less than one-second response time for full-range flow change
- System fail-safe configured for highest flow set point
- CE
- FCC
- RoHS
Others
Brochure
Please Sign In to view part numbers available for purchase based on your account